How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AJ: | 7.25 |
| H: | 0.53 in | L1: | 10.01 in |
| AK: | 8.5 | G: | 2.87 |
| AG: | 6.31 | LL: | 2.95 in |
| T: | 1.688 | BE1: | 0.5 in |
| I: | 5.02 in | AF: | 0.25 |
| L: | 6.76 in | BD: | 9 |
| BF: | 0.53 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AB: | 5.57 | AA: | 12.06 |
| P: | 3.51 in | D: | 4.19 |
Technical Specifications
| Product Type: | Right Angle | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.57 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Ratio: | 60:1 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Model Code: | 32YFC |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

