How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | AJ: | 7.25 |
| V: | 2.51 in | AF: | 0.25 |
| BD: | 9 | T: | 1.688 |
| AK: | 8.5 | D: | 4.19 |
| AB: | 5.57 | L1: | 10.01 in |
| LL: | 2.95 in | I: | 5.02 in |
| BE1: | 0.5 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | P: | 3.51 in |
| U: | 0.875 in | BF: | 0.53 |
| AA: | 12.06 | L: | 6.76 in |
| AE2: | 0.57 | H: | 0.53 in |
Technical Specifications
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 7.84 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Center Distance (in): | 3.25 |
| Bore Code: | 27 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Model Code: | 32YFC |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1976 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

