How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | AJ: | 7.25 |
| Center Distance (in): | 3.25 in | L1: | 10.01 in |
| D: | 4.19 | P: | 3.51 in |
| U: | 0.875 in | L: | 6.76 in |
| AB: | 5.57 | BF: | 0.53 |
| AK: | 8.5 | LL: | 2.95 in |
| BD: | 9 | I: | 5.02 in |
| G: | 2.87 | H: | 0.53 in |
| AE2: | 0.57 | V: | 2.51 in |
| T: | 1.688 | AG: | 6.31 |
| BE1: | 0.5 in | AF: | 0.25 |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Ratio: | 80:1 | Input Style: | Flexible Coupling Input |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Model Code: | 32YFC | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 1.03 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2000 in/lbs |

