How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 1.688 |
| AF: | 0.25 | BF: | 0.53 |
| AJ: | 7.25 | AE2: | 0.57 |
| Center Distance (in): | 3.25 in | LL: | 2.95 in |
| V: | 2.51 in | I: | 5.02 in |
| L: | 6.76 in | AA: | 12.06 |
| BD: | 9 | L1: | 10.01 in |
| AB: | 5.57 | AG: | 6.31 |
| BE1: | 0.5 in | H: | 0.53 in |
| P: | 3.51 in | G: | 2.87 |
| D: | 4.19 | U: | 0.875 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 7.03 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Key: | 3/8 X 3.00 | Model Code: | 32YFC |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Bore Code: | 27 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

