How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 4.19 |
| AK: | 8.5 | LL: | 2.95 in |
| AG: | 6.31 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | T: | 1.688 |
| V: | 2.51 in | AJ: | 7.25 |
| I: | 5.02 in | AE2: | 0.57 |
| BE1: | 0.5 in | G: | 2.87 |
| U: | 0.875 in | BF: | 0.53 |
| AB: | 5.57 | L1: | 10.01 in |
| AA: | 12.06 | P: | 3.51 in |
| AF: | 0.25 | L: | 6.76 in |
Technical Specifications
| Motor Frame Size: | 210TC | Output RPM: | 175 |
| Series Code: | OE | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 7.03 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Bore Code: | 27 |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.688 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 10:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Model Code: | 32YFC | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

