How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 10.01 in | H: | 0.53 in |
| BD: | 9 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | T: | 1.688 |
| P: | 3.51 in | AA: | 12.06 |
| L: | 6.76 in | AG: | 6.31 |
| V: | 2.51 in | AE2: | 0.57 |
| AK: | 8.5 | G: | 2.87 |
| I: | 5.02 in | BE1: | 0.5 in |
| LL: | 2.95 in | AF: | 0.25 |
| D: | 4.19 | U: | 0.875 in |
| AJ: | 7.25 | BF: | 0.53 |
Technical Specifications
| Ratio Range: | 100:1 | Input Diameter (in): | 0.875 in |
| Ratio: | 100:1 | Bore Code: | 27 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Model Code: | 32YFC | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output RPM: | 17.5 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 210TC |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.691 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

