How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | I: | 5.02 in |
| T: | 1.688 | AK: | 8.5 |
| D: | 4.19 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | V: | 2.51 in |
| AJ: | 7.25 | AF: | 0.25 |
| AG: | 6.31 | AE2: | 0.57 |
| LL: | 2.95 in | L1: | 10.01 in |
| U: | 0.875 in | G: | 2.87 |
| AA: | 12.06 | P: | 3.51 in |
| AB: | 5.57 | H: | 0.53 in |
| L: | 6.76 in | BD: | 9 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Assembly: | YFC-2 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | 32YFC | Output RPM: | 117 |
| Bore Code: | 27 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 5.28 |
| Ratio Range: | 15:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 15:1 |
| Gear Type: | Worm | Output Diameter (in): | 1.688 in |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

