How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| AK: | 8.5 | D: | 4.19 |
| T: | 1.688 | BE1: | 0.5 in |
| AE2: | 0.57 | L1: | 10.01 in |
| AB: | 5.57 | I: | 5.02 in |
| P: | 3.51 in | V: | 2.51 in |
| LL: | 2.95 in | H: | 0.53 in |
| AF: | 0.25 | BF: | 0.53 |
| L: | 6.76 in | AA: | 12.06 |
| BD: | 9 | AJ: | 7.25 |
| G: | 2.87 | AG: | 6.31 |
Technical Specifications
| Bore Code: | 27 | Service Factor: | 1 |
| Input Diameter (in): | 0.875 in | Output RPM: | 117 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Series Code: | OE | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 5.28 | Assembly: | YFC-2 |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Model Code: | 32YFC | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 3.25 |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

