How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | V: | 2.51 in |
| AB: | 5.57 | L1: | 10.01 in |
| AA: | 12.06 | H: | 0.53 in |
| AG: | 6.31 | L: | 6.76 in |
| AF: | 0.25 | AJ: | 7.25 |
| D: | 4.19 | BE1: | 0.5 in |
| U: | 0.875 in | BD: | 9 |
| G: | 2.87 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | BF: | 0.53 |
| LL: | 2.95 in | AK: | 8.5 |
| T: | 1.688 | AE2: | 0.57 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 4.19 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Bore Code: | 27 | Output RPM: | 87.5 |
| Ratio: | 20:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

