How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | BE1: | 0.5 in |
| BF: | 0.53 | H: | 0.53 in |
| AB: | 5.57 | I: | 5.02 in |
| L1: | 10.01 in | AE2: | 0.57 |
| AG: | 6.31 | D: | 4.19 |
| V: | 2.51 in | Center Distance (in): | 3.25 in |
| AF: | 0.25 | U: | 0.875 in |
| LL: | 2.95 in | AA: | 12.06 |
| G: | 2.87 | P: | 3.51 in |
| T: | 1.688 | L: | 6.76 in |
| AJ: | 7.25 | BD: | 9 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Bore Code: | 27 | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Ratio: | 20:1 | Output Key: | 3/8 X 3.00 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Model Code: | 32YFC |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Output Diameter (in): | 1.688 in |
| Input HP @ 1750 RPM: | 4.19 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2633 in/lbs |

