How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| AA: | 12.06 | L1: | 10.01 in |
| T: | 1.688 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | L: | 6.76 in |
| D: | 4.19 | AB: | 5.57 |
| AG: | 6.31 | U: | 0.875 in |
| LL: | 2.95 in | AF: | 0.25 |
| BE1: | 0.5 in | P: | 3.51 in |
| AJ: | 7.25 | BF: | 0.53 |
| V: | 2.51 in | G: | 2.87 |
| AE2: | 0.57 | I: | 5.02 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.47 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Model Code: | 32YFC |
| Ratio Range: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Output Shaft Assembly Code: | 2 | Ratio: | 25:1 |
| Output Diameter (in): | 1.688 in | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Output RPM: | 70 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

