How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | L: | 6.76 in |
| AA: | 12.06 | G: | 2.87 |
| BF: | 0.53 | AK: | 8.5 |
| Center Distance (in): | 3.25 in | AJ: | 7.25 |
| I: | 5.02 in | AF: | 0.25 |
| D: | 4.19 | BD: | 9 |
| T: | 1.688 | BE1: | 0.5 in |
| AB: | 5.57 | U: | 0.875 in |
| AG: | 6.31 | L1: | 10.01 in |
| LL: | 2.95 in | H: | 0.53 in |
| AE2: | 0.57 | P: | 3.51 in |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 3 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.688 in | No. of Gear Reductions: | Single |
| Output RPM: | 58.3 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Assembly: | YFC-2 | Center Distance (in): | 3.25 |
| Bore Code: | 27 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

