How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AJ: | 7.25 |
| LL: | 2.95 in | L: | 6.76 in |
| Center Distance (in): | 3.25 in | BE1: | 0.5 in |
| D: | 4.19 | G: | 2.87 |
| BF: | 0.53 | I: | 5.02 in |
| AB: | 5.57 | L1: | 10.01 in |
| AE2: | 0.57 | H: | 0.53 in |
| AA: | 12.06 | T: | 1.688 |
| AG: | 6.31 | AK: | 8.5 |
| V: | 2.51 in | AF: | 0.25 |
| BD: | 9 | P: | 3.51 in |
Technical Specifications
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output RPM: | 43.8 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Ratio Range: | 40:1 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 2.35 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

