How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 1.688 |
| D: | 4.19 | H: | 0.53 in |
| I: | 5.02 in | AB: | 5.57 |
| AG: | 6.31 | BD: | 9 |
| AF: | 0.25 | P: | 3.51 in |
| AK: | 8.5 | LL: | 2.95 in |
| AE2: | 0.57 | AJ: | 7.25 |
| G: | 2.87 | AA: | 12.06 |
| BF: | 0.53 | V: | 2.51 in |
| L: | 6.76 in | U: | 0.875 in |
| L1: | 10.01 in | Center Distance (in): | 3.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Ratio Range: | 40:1 | Bore Code: | 27 |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3.25 | Assembly: | YFC-2 |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Model Code: | 32YFC | Output Diameter (in): | 1.688 in |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.35 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

