How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AB: | 5.57 |
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| AG: | 6.31 | I: | 5.02 in |
| LL: | 2.95 in | AE2: | 0.57 |
| L: | 6.76 in | BF: | 0.53 |
| AF: | 0.25 | AJ: | 7.25 |
| H: | 0.53 in | BD: | 9 |
| T: | 1.688 | G: | 2.87 |
| L1: | 10.01 in | V: | 2.51 in |
| D: | 4.19 | U: | 0.875 in |
| AK: | 8.5 | P: | 3.51 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Ratio Range: | 40:1 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 2.35 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 3.25 |
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Bore Code: | 27 |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

