How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | L1: | 10.01 in |
| AF: | 0.25 | AG: | 6.31 |
| D: | 4.19 | AA: | 12.06 |
| AK: | 8.5 | L: | 6.76 in |
| I: | 5.02 in | AE2: | 0.57 |
| U: | 0.875 in | T: | 1.688 |
| AB: | 5.57 | BE1: | 0.5 in |
| G: | 2.87 | Center Distance (in): | 3.25 in |
| AJ: | 7.25 | P: | 3.51 in |
| H: | 0.53 in | LL: | 2.95 in |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 9.14 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Assembly: | YFC-2 |
| Ratio: | 5:1 | Output Diameter (in): | 1.688 in |
| Output RPM: | 339 | No. of Gear Reductions: | Single |
| Series Code: | OE | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 27 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

