How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | U: | 0.875 in |
| L: | 6.76 in | BF: | 0.53 |
| G: | 2.87 | I: | 5.02 in |
| Center Distance (in): | 3.25 in | AG: | 6.31 |
| AB: | 5.57 | AK: | 8.5 |
| AJ: | 7.25 | T: | 1.688 |
| D: | 4.19 | P: | 3.51 in |
| AE2: | 0.57 | L1: | 10.01 in |
| AF: | 0.25 | LL: | 2.95 in |
| V: | 2.51 in | BD: | 9 |
| H: | 0.53 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Model Code: | 32YFC | Series Code: | OE |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 210TC |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 60:1 |
| Center Distance (in): | 3.25 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.57 | Output Diameter (in): | 1.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2437 in/lbs |

