How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | G: | 2.87 |
| L1: | 10.01 in | L: | 6.76 in |
| T: | 1.688 | AB: | 5.57 |
| AE2: | 0.57 | BD: | 9 |
| BF: | 0.53 | BE1: | 0.5 in |
| Center Distance (in): | 3.25 in | AF: | 0.25 |
| AJ: | 7.25 | AK: | 8.5 |
| V: | 2.51 in | P: | 3.51 in |
| LL: | 2.95 in | AA: | 12.06 |
| D: | 4.19 | I: | 5.02 in |
| U: | 0.875 in | H: | 0.53 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Output RPM: | 233 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Ratio Range: | 7.5:1 | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Bore Code: | 27 |
| Service Factor: | 1 | Series Code: | OE |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 7.84 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

