How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | AJ: | 7.25 |
| AG: | 6.31 | BD: | 9 |
| D: | 4.19 | P: | 3.51 in |
| LL: | 2.95 in | AF: | 0.25 |
| AE2: | 0.57 | Center Distance (in): | 3.25 in |
| U: | 0.875 in | H: | 0.53 in |
| L1: | 10.01 in | BE1: | 0.5 in |
| AA: | 12.06 | AB: | 5.57 |
| I: | 5.02 in | L: | 6.76 in |
| BF: | 0.53 | AK: | 8.5 |
| V: | 2.51 in | G: | 2.87 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Input HP @ 1750 RPM: | 1.03 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Model Code: | 32YFC |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Bore Code: | 27 | Housing Material: | Cast Iron |
| Center Distance (in): | 3.25 | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

