How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | BF: | 0.41 |
| U: | 0.875 in | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | BD: | 5.88 |
| G: | 2.87 | LL: | 2.95 in |
| P: | 3.51 in | I: | 5.02 in |
| AB: | 5.57 | AG: | 6.31 |
| LM: | 9.01 | H: | 0.53 in |
| AF: | 0.25 | D: | 4.19 |
| AK: | 4.5 | V: | 2.51 in |
| T: | 1.688 | AE2: | 0.57 |
| AJ: | 5.88 | L: | 6.76 in |
Technical Specifications
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Bore Code: | 27 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Series Code: | OE |
| Ratio Range: | 10:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 7.03 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Model Code: | 32YFC |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Ratio: | 10:1 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

