How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.95 in | V: | 2.51 in |
| H: | 0.53 in | LM: | 9.01 |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| AE2: | 0.57 | AF: | 0.25 |
| T: | 1.688 | BE: | 0.38 in |
| BF: | 0.41 | AG: | 6.31 |
| AB: | 5.57 | G: | 2.87 |
| I: | 5.02 in | U: | 0.875 in |
| BD: | 5.88 | L: | 6.76 in |
| AK: | 4.5 | AA: | 12.06 |
| D: | 4.19 | P: | 3.51 in |
Technical Specifications
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.691 |
| Model Code: | 32YFC | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Ratio: | 100:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Center Distance (in): | 3.25 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Bore Code: | 27 |
| Output Shaft Direction: | 2 | Ratio Range: | 100:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

