How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.688 | P: | 3.51 in |
| G: | 2.87 | AF: | 0.25 |
| D: | 4.19 | BE: | 0.38 in |
| AK: | 4.5 | V: | 2.51 in |
| LM: | 9.01 | AB: | 5.57 |
| U: | 0.875 in | L: | 6.76 in |
| AA: | 12.06 | BF: | 0.41 |
| AE2: | 0.57 | AJ: | 5.88 |
| AG: | 6.31 | H: | 0.53 in |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| LL: | 2.95 in | BD: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.691 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.688 in |
| Ratio: | 100:1 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3.25 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Ratio Range: | 100:1 |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Model Code: | 32YFC | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

