How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | P: | 3.51 in |
| AJ: | 5.88 | AF: | 0.25 |
| LM: | 9.01 | AA: | 12.06 |
| BE: | 0.38 in | L: | 6.76 in |
| AG: | 6.31 | AE2: | 0.57 |
| LL: | 2.95 in | G: | 2.87 |
| U: | 0.875 in | I: | 5.02 in |
| AB: | 5.57 | AK: | 4.5 |
| BD: | 5.88 | V: | 2.51 in |
| T: | 1.688 | H: | 0.53 in |
| BF: | 0.41 | D: | 4.19 |
Technical Specifications
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.691 |
| Model Code: | 32YFC | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Output Shaft Assembly Code: | 2 |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio Range: | 100:1 |
| Shaft Seal Material: | Viton | Bore Code: | 27 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.875 in | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

