How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | G: | 2.87 |
| AJ: | 5.88 | BD: | 5.88 |
| BE: | 0.38 in | AB: | 5.57 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | AE2: | 0.57 |
| AK: | 4.5 | AF: | 0.25 |
| BF: | 0.41 | L: | 6.76 in |
| P: | 3.51 in | LL: | 2.95 in |
| I: | 5.02 in | T: | 1.688 |
| U: | 0.875 in | V: | 2.51 in |
| LM: | 9.01 | D: | 4.19 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Ratio Range: | 20:1 |
| Model Code: | 32YFC | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.688 in |
| Output Key: | 3/8 X 3.00 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.19 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Bore Code: | 27 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Series Code: | OE | Ratio: | 20:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

