How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | G: | 2.87 |
| T: | 1.688 | L: | 6.76 in |
| P: | 3.51 in | AG: | 6.31 |
| Center Distance (in): | 3.25 in | BE: | 0.38 in |
| AF: | 0.25 | U: | 0.875 in |
| BF: | 0.41 | LM: | 9.01 |
| D: | 4.19 | BD: | 5.88 |
| AA: | 12.06 | V: | 2.51 in |
| H: | 0.53 in | AJ: | 5.88 |
| LL: | 2.95 in | AE2: | 0.57 |
| I: | 5.02 in | AB: | 5.57 |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.47 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

