How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 2.87 |
| U: | 0.875 in | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| LM: | 9.01 | P: | 3.51 in |
| T: | 1.688 | AE2: | 0.57 |
| LL: | 2.95 in | D: | 4.19 |
| H: | 0.53 in | AB: | 5.57 |
| AA: | 12.06 | BD: | 5.88 |
| V: | 2.51 in | AK: | 4.5 |
| I: | 5.02 in | BF: | 0.41 |
| AG: | 6.31 | AF: | 0.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 27 |
| Product Type: | Right Angle | Ratio: | 25:1 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output RPM: | 70 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.25 | Model Code: | 32YFC |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Input HP @ 1750 RPM: | 3.47 |
| Gear Type: | Worm | Series Code: | OE |
| Output Diameter (in): | 1.688 in | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2658 in/lbs |

