How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.87 | LL: | 2.95 in |
| LM: | 9.01 | AJ: | 5.88 |
| I: | 5.02 in | AF: | 0.25 |
| BD: | 5.88 | BF: | 0.41 |
| BE: | 0.38 in | D: | 4.19 |
| AG: | 6.31 | U: | 0.875 in |
| L: | 6.76 in | H: | 0.53 in |
| AB: | 5.57 | AK: | 4.5 |
| P: | 3.51 in | T: | 1.688 |
| V: | 2.51 in | AE2: | 0.57 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
Technical Specifications
| Motor Frame Size: | 56C | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.688 in |
| Gear Type: | Worm | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.25 |
| Input Style: | Flexible Coupling Input | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 27 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

