How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | LL: | 2.95 in |
| U: | 0.875 in | BD: | 5.88 |
| AB: | 5.57 | P: | 3.51 in |
| G: | 2.87 | AE2: | 0.57 |
| T: | 1.688 | H: | 0.53 in |
| AG: | 6.31 | LM: | 9.01 |
| D: | 4.19 | Center Distance (in): | 3.25 in |
| BF: | 0.41 | L: | 6.76 in |
| AK: | 4.5 | AF: | 0.25 |
| I: | 5.02 in | AJ: | 5.88 |
| AA: | 12.06 | BE: | 0.38 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Input HP @ 1750 RPM: | 3 |
| Output Diameter (in): | 1.688 in | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Bore Code: | 27 |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Model Code: | 32YFC | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2651 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

