How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | AA: | 12.06 |
| T: | 1.688 | AB: | 5.57 |
| AF: | 0.25 | D: | 4.19 |
| BF: | 0.41 | LL: | 2.95 in |
| AK: | 4.5 | BD: | 5.88 |
| BE: | 0.38 in | V: | 2.51 in |
| H: | 0.53 in | L: | 6.76 in |
| P: | 3.51 in | G: | 2.87 |
| AG: | 6.31 | AJ: | 5.88 |
| U: | 0.875 in | AE2: | 0.57 |
| LM: | 9.01 | Center Distance (in): | 3.25 in |
Technical Specifications
| Model Code: | 32YFC | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Bore Code: | 27 |
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | Output Key: | 3/8 X 3.00 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.35 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.688 in | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Center Distance (in): | 3.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

