How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | AA: | 12.06 |
| I: | 5.02 in | LL: | 2.95 in |
| AG: | 6.31 | P: | 3.51 in |
| BD: | 5.88 | L: | 6.76 in |
| V: | 2.51 in | AF: | 0.25 |
| H: | 0.53 in | G: | 2.87 |
| AE2: | 0.57 | T: | 1.688 |
| BE: | 0.38 in | AB: | 5.57 |
| AJ: | 5.88 | D: | 4.19 |
| LM: | 9.01 | BF: | 0.41 |
| U: | 0.875 in | AK: | 4.5 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Ratio Range: | 40:1 | Output Diameter (in): | 1.688 in |
| No. of Gear Reductions: | Single | Model Code: | 32YFC |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Bore Code: | 27 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Ratio: | 40:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.35 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Output RPM: | 43.8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2641 in/lbs |

