How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 9.01 | P: | 3.51 in |
| AJ: | 5.88 | U: | 0.875 in |
| AE2: | 0.57 | BF: | 0.41 |
| BE: | 0.38 in | Center Distance (in): | 3.25 in |
| L: | 6.76 in | LL: | 2.95 in |
| AK: | 4.5 | T: | 1.688 |
| I: | 5.02 in | H: | 0.53 in |
| AA: | 12.06 | G: | 2.87 |
| AF: | 0.25 | AB: | 5.57 |
| V: | 2.51 in | BD: | 5.88 |
| D: | 4.19 | AG: | 6.31 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.688 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 9.14 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 32YFC | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Output Key: | 3/8 X 3.00 |
| Bore Code: | 27 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 339 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1602 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,323 lb |

