How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | T: | 1.688 |
| BD: | 5.88 | L: | 6.76 in |
| AJ: | 5.88 | AA: | 12.06 |
| AG: | 6.31 | AE2: | 0.57 |
| LM: | 9.01 | G: | 2.87 |
| D: | 4.19 | H: | 0.53 in |
| BF: | 0.41 | AF: | 0.25 |
| Center Distance (in): | 3.25 in | I: | 5.02 in |
| V: | 2.51 in | AB: | 5.57 |
| LL: | 2.95 in | AK: | 4.5 |
| P: | 3.51 in | BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Bore Code: | 27 |
| Output Diameter (in): | 1.688 in | Model Code: | 32YFC |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 50:1 | Input Diameter (in): | 0.875 in |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3.25 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.91 | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2568 in/lbs |

