How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 3.25 in |
| P: | 3.51 in | U: | 0.875 in |
| AA: | 12.06 | BD: | 5.88 |
| T: | 1.688 | LM: | 9.01 |
| LL: | 2.95 in | L: | 6.76 in |
| AB: | 5.57 | D: | 4.19 |
| I: | 5.02 in | AG: | 6.31 |
| G: | 2.87 | BE: | 0.38 in |
| AJ: | 5.88 | AF: | 0.25 |
| V: | 2.51 in | H: | 0.53 in |
| AE2: | 0.57 | AK: | 4.5 |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Ratio: | 60:1 | Output Diameter (in): | 1.688 in |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 27 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 1.57 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3.25 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Model Code: | 32YFC |
| Output Torque Rating (in-lb): | 2437 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

