How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | I: | 5.02 in |
| BF: | 0.41 | AB: | 5.57 |
| D: | 4.19 | H: | 0.53 in |
| AE2: | 0.57 | P: | 3.51 in |
| V: | 2.51 in | BE: | 0.38 in |
| Center Distance (in): | 3.25 in | L: | 6.76 in |
| T: | 1.688 | AA: | 12.06 |
| AJ: | 5.88 | G: | 2.87 |
| U: | 0.875 in | AF: | 0.25 |
| BD: | 5.88 | AK: | 4.5 |
| LM: | 9.01 | LL: | 2.95 in |
Technical Specifications
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 7.84 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 27 |
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

