How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.51 in | LL: | 2.95 in |
| L: | 6.76 in | Center Distance (in): | 3.25 in |
| I: | 5.02 in | U: | 0.875 in |
| AG: | 6.31 | AE2: | 0.57 |
| AK: | 4.5 | V: | 2.51 in |
| D: | 4.19 | T: | 1.688 |
| AA: | 12.06 | LM: | 9.01 |
| AF: | 0.25 | BD: | 5.88 |
| BF: | 0.41 | H: | 0.53 in |
| G: | 2.87 | BE: | 0.38 in |
| AB: | 5.57 | AJ: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 7.84 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Bore Code: | 27 |
| Output RPM: | 233 | Model Code: | 32YFC |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Series Code: | OE | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.688 in |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1976 in/lbs |

