How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3.25 in | H: | 0.53 in |
| V: | 2.51 in | G: | 2.87 |
| I: | 5.02 in | AK: | 4.5 |
| U: | 0.875 in | LL: | 2.95 in |
| AJ: | 5.88 | T: | 1.688 |
| D: | 4.19 | L: | 6.76 in |
| BE: | 0.38 in | AG: | 6.31 |
| AA: | 12.06 | BF: | 0.41 |
| P: | 3.51 in | AB: | 5.57 |
| AF: | 0.25 | LM: | 9.01 |
| AE2: | 0.57 | BD: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Ratio: | 80:1 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Bore Code: | 27 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Output RPM: | 21.9 |
| Output Key: | 3/8 X 3.00 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.03 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| Model Code: | 32YFC | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.688 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

