How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AB: | 5.57 |
| AF: | 0.25 | U: | 0.875 in |
| LL: | 2.95 in | BD: | 5.88 |
| AK: | 4.5 | T: | 1.688 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
| AG: | 6.31 | AJ: | 5.88 |
| BE: | 0.38 in | AE2: | 0.57 |
| L: | 6.76 in | P: | 3.51 in |
| G: | 2.87 | H: | 0.53 in |
| V: | 2.51 in | LM: | 9.01 |
| I: | 5.02 in | D: | 4.19 |
Technical Specifications
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.688 in | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 56C | Bore Code: | 27 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Model Code: | 32YFC |
| Input HP @ 1750 RPM: | 1.03 | Ratio: | 80:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Assembly: | YFC-2 | Output RPM: | 21.9 |
| Service Factor: | 1 | Gear Type: | Worm |
| Center Distance (in): | 3.25 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 2000 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

