How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | G: | 2.87 |
| V: | 2.51 in | AE2: | 0.57 |
| U: | 0.875 in | LM: | 9.01 |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| H: | 0.53 in | AA: | 12.06 |
| AG: | 6.31 | BF: | 0.41 |
| LL: | 2.95 in | AB: | 5.57 |
| D: | 4.19 | P: | 3.51 in |
| T: | 1.75 | L: | 6.76 in |
| BE: | 0.38 in | I: | 5.02 in |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Center Distance (in): | 3.25 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 7.03 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Output Diameter (in): | 1.75 in | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Ratio: | 10:1 |
| Model Code: | 32YFC | No. of Gear Reductions: | Single |
| Series Code: | OE | Input Diameter (in): | 0.875 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2343 in/lbs |

