How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | H: | 0.53 in |
| V: | 2.51 in | P: | 3.51 in |
| D: | 4.19 | BF: | 0.41 |
| U: | 0.875 in | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | AJ: | 5.88 |
| L: | 6.76 in | T: | 1.75 |
| LM: | 9.01 | I: | 5.02 in |
| AA: | 12.06 | AG: | 6.31 |
| AE2: | 0.57 | AK: | 4.5 |
| AF: | 0.25 | AB: | 5.57 |
| G: | 2.87 | BE: | 0.38 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.03 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Ratio: | 10:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Model Code: | 32YFC |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output RPM: | 175 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.75 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Bore Code: | 28 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 3.25 | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

