How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 5.57 | U: | 0.875 in |
| D: | 4.19 | AF: | 0.25 |
| V: | 2.51 in | BF: | 0.41 |
| AK: | 4.5 | H: | 0.53 in |
| BE: | 0.38 in | G: | 2.87 |
| T: | 1.75 | Center Distance (in): | 3.25 in |
| AE2: | 0.57 | AG: | 6.31 |
| L: | 6.76 in | I: | 5.02 in |
| BD: | 5.88 | P: | 3.51 in |
| AJ: | 5.88 | LM: | 9.01 |
| LL: | 2.95 in | AA: | 12.06 |
Technical Specifications
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Model Code: | 32YFC | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.75 in | Center Distance (in): | 3.25 |
| Service Factor: | 1 | Bore Code: | 28 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Series Code: | OE |
| Input HP @ 1750 RPM: | 7.03 | Gear Type: | Worm |
| Output RPM: | 175 | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 2343 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

