How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| G: | 2.87 | AF: | 0.25 |
| BF: | 0.41 | L: | 6.76 in |
| AK: | 4.5 | V: | 2.51 in |
| AA: | 12.06 | AE2: | 0.57 |
| LM: | 9.01 | T: | 1.75 |
| AB: | 5.57 | AG: | 6.31 |
| AJ: | 5.88 | D: | 4.19 |
| P: | 3.51 in | H: | 0.53 in |
| U: | 0.875 in | LL: | 2.95 in |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 28 |
| Input HP @ 1750 RPM: | 0.691 | Output Shaft: | Hollow Bore |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.75 in | Motor Frame Size: | 140TC |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Gear Type: | Worm |
| Ratio Range: | 100:1 | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Model Code: | 32YFC |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1567 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

