How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 4.19 |
| T: | 1.75 | L: | 6.76 in |
| U: | 0.875 in | AK: | 4.5 |
| BD: | 5.88 | AF: | 0.25 |
| BF: | 0.41 | P: | 3.51 in |
| AE2: | 0.57 | I: | 5.02 in |
| AG: | 6.31 | V: | 2.51 in |
| AB: | 5.57 | Center Distance (in): | 3.25 in |
| AJ: | 5.88 | AA: | 12.06 |
| G: | 2.87 | LL: | 2.95 in |
| BE: | 0.38 in | LM: | 9.01 |
Technical Specifications
| Input Diameter (in): | 0.875 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Ratio Range: | 100:1 | Input HP @ 1750 RPM: | 0.691 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Model Code: | 32YFC |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.75 in |
| Product Type: | Right Angle | Series Code: | OE |
| Output RPM: | 17.5 | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Bore Code: | 28 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3.25 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 1567 in/lbs |

