How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | T: | 1.75 |
| BF: | 0.41 | AJ: | 5.88 |
| LL: | 2.95 in | BE: | 0.38 in |
| AF: | 0.25 | U: | 0.875 in |
| L: | 6.76 in | I: | 5.02 in |
| D: | 4.19 | BD: | 5.88 |
| AK: | 4.5 | AE2: | 0.57 |
| V: | 2.51 in | AB: | 5.57 |
| P: | 3.51 in | H: | 0.53 in |
| LM: | 9.01 | Center Distance (in): | 3.25 in |
| G: | 2.87 | AA: | 12.06 |
Technical Specifications
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Center Distance (in): | 3.25 |
| Model Code: | 32YFC | Input Diameter (in): | 0.875 in |
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Bore Code: | 28 | Ratio: | 15:1 |
| Input Style: | Flexible Coupling Input | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 1.75 in |
| Input HP @ 1750 RPM: | 5.28 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 2551 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

