How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6.31 | LM: | 9.01 |
| BF: | 0.41 | U: | 0.875 in |
| L: | 6.76 in | LL: | 2.95 in |
| V: | 2.51 in | H: | 0.53 in |
| BE: | 0.38 in | AK: | 4.5 |
| D: | 4.19 | G: | 2.87 |
| AJ: | 5.88 | AB: | 5.57 |
| I: | 5.02 in | P: | 3.51 in |
| AF: | 0.25 | AE2: | 0.57 |
| BD: | 5.88 | T: | 1.75 |
| AA: | 12.06 | Center Distance (in): | 3.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | 32YFC |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Series Code: | OE | Ratio Range: | 15:1 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Output Diameter (in): | 1.75 in | Output Shaft Direction: | 2 |
| Bore Code: | 28 | Input HP @ 1750 RPM: | 5.28 |
| Motor Frame Size: | 140TC | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3.25 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

