How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AA: | 12.06 |
| AJ: | 5.88 | LL: | 2.95 in |
| AF: | 0.25 | U: | 0.875 in |
| AB: | 5.57 | AE2: | 0.57 |
| T: | 1.75 | AG: | 6.31 |
| BD: | 5.88 | H: | 0.53 in |
| LM: | 9.01 | Center Distance (in): | 3.25 in |
| D: | 4.19 | I: | 5.02 in |
| BF: | 0.41 | AK: | 4.5 |
| L: | 6.76 in | BE: | 0.38 in |
| G: | 2.87 | P: | 3.51 in |
Technical Specifications
| Series Code: | OE | Ratio: | 15:1 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Model Code: | 32YFC |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Ratio Range: | 15:1 | Center Distance (in): | 3.25 |
| Input HP @ 1750 RPM: | 5.28 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.75 in | Bore Code: | 28 |
| Service Factor: | 1 | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2551 in/lbs |

