How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 12.06 | BF: | 0.41 |
| U: | 0.875 in | AJ: | 5.88 |
| BE: | 0.38 in | G: | 2.87 |
| P: | 3.51 in | D: | 4.19 |
| V: | 2.51 in | L: | 6.76 in |
| T: | 1.75 | H: | 0.53 in |
| AK: | 4.5 | LL: | 2.95 in |
| Center Distance (in): | 3.25 in | LM: | 9.01 |
| BD: | 5.88 | AG: | 6.31 |
| AB: | 5.57 | AE2: | 0.57 |
| I: | 5.02 in | AF: | 0.25 |
Technical Specifications
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Model Code: | 32YFC | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 28 | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.75 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio: | 20:1 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 4.19 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Torque Rating (in-lb): | 2633 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

