How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AA: | 12.06 |
| LL: | 2.95 in | AB: | 5.57 |
| U: | 0.875 in | L: | 6.76 in |
| G: | 2.87 | AG: | 6.31 |
| P: | 3.51 in | LM: | 9.01 |
| D: | 4.19 | T: | 1.75 |
| I: | 5.02 in | Center Distance (in): | 3.25 in |
| H: | 0.53 in | BD: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| BE: | 0.38 in | AE2: | 0.57 |
| V: | 2.51 in | AF: | 0.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 32YFC |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Motor Frame Size: | 140TC | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 3.47 | Service Factor: | 1 |
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output RPM: | 70 |
| Ratio: | 25:1 | Bore Code: | 28 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Diameter (in): | 1.75 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

