How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | L: | 6.76 in |
| AF: | 0.25 | LL: | 2.95 in |
| U: | 0.875 in | V: | 2.51 in |
| T: | 1.75 | AE2: | 0.57 |
| AA: | 12.06 | AB: | 5.57 |
| H: | 0.53 in | Center Distance (in): | 3.25 in |
| LM: | 9.01 | AG: | 6.31 |
| BE: | 0.38 in | I: | 5.02 in |
| G: | 2.87 | AK: | 4.5 |
| P: | 3.51 in | D: | 4.19 |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.75 in |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Assembly: | YFC-2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Center Distance (in): | 3.25 | Input HP @ 1750 RPM: | 3.47 |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Input Diameter (in): | 0.875 in | Output RPM: | 70 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Bore Code: | 28 | Output Shaft Direction: | 2 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Model Code: | 32YFC |
| Output Torque Rating (in-lb): | 2658 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

