How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| G: | 2.87 | AJ: | 5.88 |
| Center Distance (in): | 3.25 in | T: | 1.75 |
| H: | 0.53 in | LM: | 9.01 |
| AE2: | 0.57 | AB: | 5.57 |
| AG: | 6.31 | BF: | 0.41 |
| LL: | 2.95 in | D: | 4.19 |
| AF: | 0.25 | AA: | 12.06 |
| BE: | 0.38 in | V: | 2.51 in |
| I: | 5.02 in | U: | 0.875 in |
| P: | 3.51 in | L: | 6.76 in |
Technical Specifications
| Bore Code: | 28 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.25 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3 | Output Diameter (in): | 1.75 in |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Housing Material: | Cast Iron | Model Code: | 32YFC |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 30:1 |
| Input RPM: | 1,750 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,328 lb | Output Torque Rating (in-lb): | 2651 in/lbs |

