How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.19 | AG: | 6.31 |
| P: | 3.51 in | AA: | 12.06 |
| AJ: | 5.88 | I: | 5.02 in |
| BF: | 0.41 | LM: | 9.01 |
| AF: | 0.25 | AE2: | 0.57 |
| U: | 0.875 in | H: | 0.53 in |
| G: | 2.87 | BE: | 0.38 in |
| T: | 1.75 | AK: | 4.5 |
| V: | 2.51 in | LL: | 2.95 in |
| BD: | 5.88 | Center Distance (in): | 3.25 in |
| AB: | 5.57 | L: | 6.76 in |
Technical Specifications
| Ratio: | 40:1 | Input HP @ 1750 RPM: | 2.35 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 40:1 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Bore Code: | 28 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Model Code: | 32YFC | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3.25 | Output Diameter (in): | 1.75 in |
| Output Torque Rating (in-lb): | 2641 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,328 lb |

